IESNA:LM-63-2002
[TEST]P949548
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22987
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2697.1 3377 3991.6 4467.5 4855.5 5075 5178.2 5215 5401.3 5800
6458.5 7290.3 8109.1 8762.9 9334.8 9856.9 10186.8 10271 10068.1 9554.3
8517.2 6724.3 5550.8 4649 3681.9 2590.3 1702.7 1193.7 931.5 804.5
729.7 613.5 519.7 180.4 87.8 14.2 0
2697.1 3400.7 4021.3 4505.4 4861.4 5102.3 5225.7 5260.1 5414.4 5773.9
6382.6 7197.8 8001.1 8677.4 9255.3 9777.4 10169 10310.2 10180.8 9745.4
8879.2 7222.7 5775.1 4849.5 3894.3 2824.1 1857 1253 961.1 833
736.9 623 524.5 223.1 93.7 17.8 0
2697.1 3371.1 3979.8 4468.6 4849.5 5126 5279.1 5344.3 5465.4 5788.1
6306.7 7030.5 7801.7 8481.7 9031 9470.1 9881.8 10082.3 10031.3 9683.7
8987.1 7849.2 6256.8 5146.2 4198.1 3161 2110.9 1402.5 1037.1 861.5
760.6 662.1 567.2 433.1 220.7 26.1 0
2697.1 3371.1 3962 4449.7 4856.7 5168.7 5377.6 5486.7 5600.6 5849.8
6235.5 6796.7 7463.6 8103.1 8618.1 9040.5 9395.3 9682.5 9759.6 9645.7
9226.8 8449.6 7358 6065.8 4849.5 3768.6 2635.4 1687.3 1151 875.7
755.8 656.2 560.1 446.2 313.3 122.2 0
2697.1 3271.4 3844.5 4345.2 4774.8 5154.5 5457.1 5657.6 5785.7 5982.7
6303.1 6714.8 7247.6 7789.9 8277.6 8697.6 9039.3 9343.1 9559.1 9617.2
9502.1 9148.5 8462.7 7425.6 6214.1 4976.5 3708.1 2444.3 1535.4 1029.9
785.5 697.7 606.3 462.8 312.1 97.3 0
2697.1 3219.2 3736.5 4224.2 4675.1 5092.8 5472.5 5772.7 5976.8 6167.8
6407.5 6751.6 7150.3 7623.8 8100.8 8575.4 8978.8 9294.5 9533 9729.9
9883 9832 9617.2 9129.5 8287.1 7195.4 5791.7 4441.4 2986.6 1843.9
1196.1 817.6 592.1 358.3 180.4 47.5 0
2697.1 3119.5 3569.2 4028.4 4474.6 4912.4 5334.8 5711 6023.1 6273.4
6527.4 6805 7110 7489.7 7925.1 8418.8 8926.6 9416.7 9851 10233
10580.7 10962.8 11134.8 11241.6 11217.9 10733.8 9809.4 8336.9 6388.5 4327.4
2497.7 1296.9 662.1 382.1 186.3 64.1 0
2697.1 3043.6 3404.3 3798.2 4206.4 4592.1 5006.2 5408.4 5795.2 6137
6478.7 6795.5 7082.7 7392.4 7717.5 8066.3 8471 8929 9429.7 9961.3
10541.5 11374.5 12047.3 12457.9 12925.4 13263.6 13307.5 12853 11671.2 9758.4
7110 4588.5 2338.7 954 340.5 66.4 0
2697.1 2907.1 3161 3455.3 3778.1 4119.8 4467.5 4811.6 5152.1 5502.2
5868.8 6208.2 6577.2 6962.8 7363.9 7766.1 8212.3 8713 9267.2 9894.9
10628.2 11740 12843.5 13599.4 14564 15699.6 16914.7 17725.1 17551.8 15920.3
12561.1 8143.5 3454.1 1054.9 332.2 68.8 0
2697.1 2883.4 3136.1 3406.7 3711.6 4034.4 4364.2 4692.9 5018 5347.9
5673 6010 6366 6751.6 7150.3 7564.4 8024.8 8533.9 9103.4 9752.5
10484.6 11661.7 12773.5 13592.2 14623.4 15861 17187.6 18032.4 17872.2 16137.4
12486.3 7635.6 2926.1 808.1 261 59.3 0
2697.1 2793.2 2923.7 3099.3 3311.7 3543.1 3776.9 4022.5 4276.4 4532.7
4791.4 5058.4 5327.7 5612.5 5918.6 6242.6 6598.6 7002 7488.5 8043.8
8720.2 9795.2 10610.4 11414.9 12396.2 13576.8 14685.1 15165.6 14663.7 12749.8
9411.9 5238.7 1510.5 316.8 105.6 23.7 0
2697.1 2726.8 2800.3 2905.9 3051.9 3209.7 3381.7 3558.5 3737.7 3928.8
4115 4294.2 4479.3 4663.2 4857.8 5063.1 5279.1 5541.3 5845.1 6239
6808.6 7515.8 7997.5 8536.2 9180.5 9883 10362.4 10195.1 9357.3 7786.3
5623.2 2877.4 938.6 280 96.1 22.5 0
2697.1 2667.4 2678.1 2726.8 2806.3 2888.1 2996.1 3102.9 3208.5 3318.9
3415 3501.6 3574 3640.4 3686.7 3716.4 3746 3766.2 3799.4 3876.5
4061.7 4170.8 4191 4231.3 4294.2 4351.2 4195.7 3703.3 3000.9 2223.6
1511.7 856.7 429.5 181.5 87.8 30.9 0
2697.1 2542.8 2451.5 2404 2399.3 2418.2 2450.3 2485.9 2510.8 2526.2
2525 2495.4 2449.1 2383.8 2297.2 2191.6 2064.6 1932.9 1811.9 1699.2
1582.9 1479.7 1393 1321.8 1260.1 1197.3 1118.9 1013.3 867.4 671.6
488.9 359.5 249.2 160.2 91.4 26.1 0
2697.1 2427.7 2260.4 2186.9 2169.1 2184.5 2217.7 2253.3 2271.1 2266.4
2241.4 2197.5 2133.5 2054 1961.4 1866.5 1768 1669.5 1572.2 1465.4
1357.4 1260.1 1189 1146.2 1129.6 1132 1129.6 1096.4 1014.5 878.1
668 460.4 322.7 212.4 105.6 23.7 0
2697.1 2337.6 2135.8 2056.3 2059.9 2105 2154.8 2186.9 2189.2 2167.9
2126.3 2067 1997 1916.3 1830.9 1746.6 1657.6 1563.9 1467.8 1378.8
1311.2 1253 1213.9 1189 1167.6 1142.7 1103.5 1063.2 1013.3 933.8
812.8 638.4 418.9 231.4 110.4 23.7 0
2697.1 2250.9 2043.3 1989.9 2023.1 2084.8 2133.5 2157.2 2147.7 2110.9
2054 1986.3 1908 1830.9 1749 1669.5 1614.9 1549.7 1467.8 1402.5
1358.6 1300.5 1209.1 1136.7 1089.3 1043 995.5 948.1 905.4 866.2
819.9 745.2 609.9 467.5 274.1 66.4 0
2697.1 2202.3 1994.6 1965 2021.9 2081.3 2129.9 2144.1 2121.6 2063.5
1993.4 1913.9 1828.5 1752.6 1687.3 1650.5 1606.6 1561.5 1517.6 1420.3
1333.7 1264.9 1196.1 1132 1065.5 1007.4 950.4 898.2 843.7 780.8
719.1 663.3 581.4 501.9 351.2 136.5 0
2697.1 2160.8 1963.8 1960.2 2023.1 2080.1 2122.8 2127.5 2093.1 2030.2
1950.7 1862.9 1784.6 1712.2 1663.6 1622.1 1568.7 1496.3 1432.2 1355.1
1295.7 1229.3 1164 1104.7 1054.9 1003.8 949.3 893.5 828.2 755.8
676.3 606.3 516.2 390.4 258.7 108 0
2697.1 2137 1948.4 1959 2027.9 2083.6 2121.6 2114.5 2070.6 1995.8
1903.3 1816.6 1743.1 1687.3 1661.2 1598.3 1501 1388.3 1343.2 1305.2
1237.6 1185.4 1140.3 1073.9 1024 984.9 933.8 873.3 800.9 721.4
634.8 596.8 513.8 335.8 244.4 149.5 0
2697.1 2132.3 1938.9 1960.2 2029 2086 2120.4 2110.9 2057.5 1973.3
1879.5 1794.1 1721.7 1687.3 1647 1567.5 1425.1 1331.3 1307.6 1261.3
1202 1137.9 1077.4 1031.1 1002.7 977.7 931.5 874.5 805.7 726.2
641.9 663.3 529.2 353.6 269.4 99.7 0
2697.1 2132.3 1937.7 1963.8 2030.2 2087.2 2119.2 2114.5 2062.3 1974.5
1879.5 1792.9 1720.5 1688.5 1643.4 1562.7 1414.4 1332.5 1313.5 1260.1
1198.4 1128.4 1078.6 1016.9 1008.6 977.7 930.3 874.5 810.4 725
644.3 653.8 454.5 365.5 265.8 96.1 0
